Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Duplex roller chains - Duplex roller chains DIN 8187-1, ISO 606-1982 European Standard
Bill of material
Duplex roller chains DIN 8187-1, ISO 606-1982 European Standard KETTEN FUCHS Artikel-Nr. ZR 600
CNSORDERNO
Order number
ZR 600
BEZ
Designation DIN
20 B-2
BEZH
Name commercially
1 1/4x3/4"
P
Division
31.750 mm
B1
Inside width min.
19.560 mm
B2
Inner link width max
29.00 mm
D1
Roll diameter max.
19.05 mm
D2
Bolt Ø max.
10.19 mm
L1
Locking bolts max.
85.1 mm
L2
Bolt length max.
79.0 mm
G
Tabs height min.
26.40 mm
E
Center distance
36.45 mm
FB
Breaking strength min.
170000 Ns
GEW
Weight
7.20 kg/m
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices